IESNA:LM-63-2002
[TEST]P1295422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLP1GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3DLP1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]209
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
411 410 406.9 400.8 390.6 378.4 365.2 349.6 333.3 316.7
298.7 257.6 221.3 190.1 163.9 140.8 120.5 100.8 82.5 65.8
50.9 39 29.2 21.7 16.3 12.6 9.8 8.1 6.8 5.8
5.1 4.4 3.7 3.4 2.7 2.4 2 1.4 1 0.7
0.3 0.3 0
